Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
DS-EMPC - ELESA-Spacer sleeves
Bill of material
ELESA-Spacer sleeves DS-EMPC.160-17-C1
CODE
Code
15271-C1
DESCRIPTION
Description
DS-EMPC.160-17-C1
DIM01
L
34 mm
DIM02
d
9.5 mm
DIM03
h
17.5 mm
DIM04
h1
27.5 mm
DIM05
h2
72.5 mm
DIM06
C
28 mm
DIM07
F1
2400 N
DIM08
F2
2500 N
DIM09
L1
20 J
DIM10
L2
30 J
WEIGHT
Weight
24 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models