Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
KCC Precision
Description
DSA3 Holder (3 Ballows) - Vaccum Unit
Bill of material
HK-A3-G1/8(DSA3-20)
MODEL
Model Name
HK-A3-G1/8
ND
mm
L
15.600 mm
L1
1.600 mm
D1
11.000 mm
L2
6.000 mm
D2
7.500 mm
L3
8.000 mm
D3
14.000 mm
L4
7.000 mm
D4
9.728 mm
H
17.000 mm