Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
KCC Precision
Description
DSD 3B Holder - Vaccum Unit
Bill of material
DSA2-20
ND
mm
TYPE
B
L
24.500 mm
L1
2.500 mm
D1
11.000 mm
L2
4.000 mm
D2
5.800 mm
L3
10.000 mm
D3
14.000 mm
L4
8.000 mm
D4
10.000 mm
H
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir