Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
dsg01
Bill of material
DSG01-25
CODE
DSG01
LX1
A
CZ1
SUS440C
BMCL1
WDJDN
GG
gg
TMCC
tmcc
25x25 mm
XC
xc
+3.2/-3.2 mm
ZXKD
zxkd
10 μm
NFZ
nfz
9.8 μm
YDJDZX
ydjdzxd
3 μm
YDJDSX
ydjdsxbd
30°
YDJDZY
ydjdzybd
25°
RXLJSX
rxljsxbd
2.0 N.m
RXLJZY
rxljzybd
2.0 N.m
RXLJCX
rxljcxgd
3.5 N.m
LJSX
ljgxsxbd
1.90 °/N.cm
LJZY
ljgxzybd
1.10 °/N.cm
LJCX
ljgxcxgd
1.10 °/N.cm
ZL
zl
0.09 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models