Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DSR - 手动滑台0轴.千分尺旋钮型.标准型
Bill of material
DSR-60
CODE
DSR
GG
规格
60
TMCC
台面尺寸
60x60 mm
XC
行程
±5° mm
WFTZXDQL
微分头最小读取量
(55''/圈)
PXD
平行度
20 μm
PXL
偏心量
50 μm
ZZ
载重
3 kgf
ZTZL
主体重量
0.25 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models