DSSCM48x3
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Swivel hoist rings
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/swivel_hoist_rings/dss_c_asmtab.prj},{NB=DSSCM48x3_0},{REF=DSSCM48x3},{REFOLD=DSS+C M48x3},{LIST=100},{ROT=0},{PPATH=dss_c_sbl.prj},{WLL=20 t},{SF=5},{DIA=M48 (x3)},{DC=64},{P=8},{L=68},{TT=600 N.m},{S=19},{A=79},{B=38},{C=90},{D=125},{E=91},{F=184},{G=33},{WEI=11.00},{INFO=INFO},{V1=9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
D-M-E
Description
DSS+C - Double swivel shackle with centring, High tensile, Class > 8
Bill of material
DSSCM48x3
REF
Reference
DSSCM48x3
DSSCM48x3
ROT
°
WLL
Working load limit
20 t
20 t
SF
Safety factor
5
5
DIA
Diameter
M48 (x3)
M48 (x3)
DC
Centring diameter
64
64
mm
P
Centring thickness
8
8
mm
L
68
68
mm
TT
Tightening torque
600 N.m
600 N.m
S
19
19
A
79
79
mm
B
38
38
mm
C
90
90
mm
D
125
125
mm
E
91
91
mm
F
184
184
mm
G
33
33
mm
WEI
Weight
11.00
11.00
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求