Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rollon
Description
DSS - Steel telescopic rail, full extension 100%, hardened raceways (max load 25664 N, max closed length 1970 mm)
Bill of material
DSS35-450
INFO1
Long description
The DS is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The raceways are hardened and ground, and the robust intermediate element is designed to show high moment of inertia and rigidity in a slim size. The result is a high-performance telescopic rail with high load capacities and low deflection in the extended state.Main advantages:• Version “B” with locking in closed position (for this option, different left and right slides are provided).• Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened raceways.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Clearance-free over the entire stroke. Stroke can be adapted on request according to requirements.• Rails and sliders made of cold-drawn, high-performance, steel for optimised mass and inertia. Intermediate element with a very rigid S-shaped profile.• Operating temperature range between -20°C and +80°C.
GUI
Rail
DSS
DIM
Dimension
INFO
Catalogue
Catalogue
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
M
25 mm
N
80 mm
NN
No. holes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型