Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_5_48 - Signal Transformer
Bill of material
DST-5-48
PN
Part Number
DST-5-48
DESC
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V/230V Input, 48VCT Output Series
POWERVA
Power
12 VA
OS
Output Series
48VCT
OP
Output Parallel
24V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
1.91 in. (48.5 mm)
WIDTH
Width
1.59 in. (40.4 mm)
HEIGHT
Height
1.45 in. (36.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    dst_4_24 - Signal Transformer
    Bel Fuse
    dst_5_28 - Signal Transformer
    Bel Fuse
    a41_25_28 - Signal Transformer
Previews
3D
2D
Download CAD models