Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_6_28 - Signal Transformer
Bill of material
DST-6-28
PN
Part Number
DST-6-28
DESC
Description
Split Bobbin Low Power Transformer, 20VA Power, 115V/230V Input, 28VCT Output Series
POWERVA
Power
20 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.8 lbs (0.36 kg)
LENGTH
Length
2.25 in. (57.2 mm)
WIDTH
Width
1.88 in. (47.8 mm)
HEIGHT
Height
1.45 in. (36.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    dst_6_16 - Signal Transformer
Previews
3D
2D
Download CAD models