Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TSDC 09P AU3
Bill of material
HARTING 09670095604
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670095604
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 9, Conductor cross-section: 0.5 mm² max., Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
DSUB SV MA TSDC 09P AU3
SUPPLIERALTNO
Alternative product number
09 67 009 5604
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models