카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV MA TSDC 37P AU3
Bill of material
HARTING 09670375604
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670375604
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Conductor cross-section: 0.5 mm² max., Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
DSUB SV MA TSDC 37P AU3
SUPPLIERALTNO
Alternative product number
09 67 037 5604
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드