Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DT15-12PB-B028
Bill of material
DT15-12PB-B028
PN
Part Number
DT15-12PB-B028
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
DT15-12PB-B028
TEINTERNALDESCRIPTION
TE Internal Description
REC, 12P, BLK, ST HDR, 5 PSI, NISN, B
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Device
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHIELDED
Shielded
No
HYBRIDHEADER
Hybrid Header
No
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFROWS
Number of Rows
2
NUMBEROFSECTIONS
Number of Sections
2
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240 V
VOLTAGERATINGMAXVAC
Voltage Rating Max
250 VAC
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
VOLTAGERATINGMAXVDC
Voltage Rating Max
12 VDC
COLOR
Color
Gray
CONNECTORCODE
Connector Code
A
PINDIAMETER
Pin Diameter
1.5 mm [ .059 in ]
INTERFACEPLATING
Interface Plating
Tin (Sn)
TERMINATIONMETHOD
Termination Method
Through Hole - Solder
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MOUNTINGORIENTATION
Mounting Orientation
Vertical180
MOUNTINGHOLES
Mounting Holes
With
LOCKINGINTERFACE
Locking Interface
With
CENTERLINEPITCH
Centerline
4.44 mm [ .175 in ] Pitch
WIDTH
Width
59.2 mm [ 2.331 in ]
LENGTH
Length
35.25 mm [ 1.388 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
OPERATINGTEMPERATUREMAXC
Operating Temperature Max
100, 105, 110, 120, 125, 65, 70, 75, 80, 85, 90 C
OPERATINGTEMPERATUREMAXF
Operating Temperature Max
149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257 F
DEGREEOFPROTECTION
Degree of Protection
IP68
ULFLAMMABILITYRATING
UL Flammability Rating
None
PACKAGINGQUANTITY
Packaging Quantity
125
PACKAGINGTYPE
Packaging Type
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models