Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
DTAR-AF - Mounting System for Tablet PC
Bill of material
DTAR-13-330-AF-M8-BK
CN
Catalog Number
MASS
Mass
g
ML
Max. Load
5 kg
T1
Thickness t
mm
A
Length A
mm
W1
Width W
mm
M
Screw M
mm
D
Diameter d
mm
W
Width of Correspondence Tablet PC min./max.
190/330 mm
T
Thickness of Correspondence Tablet PC min./max.
mm
H
Hight of Correspondence Tablet PC min.
155 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models