Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DTL-C55PA-TMS-407-505 - Photoelectric sensor
Bill of material
DTL-C55PA-TMS-407-505
ORDERNO
Part number
628-000-702
TYPE
Part reference
DTL-C55PA-TMS-407-505
ROT
Rotation
°
PR
Product range
Distance sensors
OPR
Operating principle
Distance diffuse
RM
Range max.
60...5000 mm
OR
Operating range
60...5000 mm
LS
Light source
Laser class 1, red 655 nm
H
Housing size
50 x 50 (C55) mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67/IP 69K
P
Polarity
PNP/NPN auto-detect
O
Output
Light-on/Dark-on/IO-Link + Teach input
I
Interface
IO-Link
C
Connection
M12 4-pin
SV
Supply voltage
18...30 VDC V
PO
Polarity + Output
PNP/NPN auto-detect, Light-on/Dark-on/IO-Link + Teach input
SA
Sensitivity adjustment
Teach button/input
SFM
Switching frequency max.
500 Hz
TR
Temperature range
-40...+60 °C
R
Resolution
< 5 mm
LI
Linearity
± 30 mm
WG
Weight
0.1 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description
Contrinex-DTL-C55PA-TMS-407-505 V1.1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CONTRINEX
    FTS-4X55-30X - Photoelectric sensor
    CONTRINEX
    DTL-C55PA-TM - Photoelectric sensor
    CONTRINEX
    DTR-C23PB-TM - Photoelectric sensor
    CONTRINEX
    DTR-C23PB-TL - Photoelectric sensor
    CONTRINEX
    DTL-C23PB-TM - Photoelectric sensor
    Misumi
    PLMB - Laser Marker BOX
    Wilo
    2m³/h (nominal flow), PN25
Previews
3D
2D
Download CAD models