Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS24F13-04SN
Bill of material
DTS24F13-04SN
PN
Part Number
DTS24F13-04SN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
DTS24F13-04SN
TEINTERNALDESCRIPTION
TE Internal Description
RECP ASSY
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
13
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Jam Nut Receptacle
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFPOWERPOSITIONS
Number of Power Positions
4
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
PRELOADED
Preloaded
No
KEYING
Keying
Keyway Polarization N
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
N
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
VOLTAGEVRMS
Voltage
1800 Vrms
OPERATINGVOLTAGEVDC
Operating Voltage
850 VDC
FEEDTHROUGHTYPE
Feedthrough Type
No
ENTRYSTYLE
Entry Style
Rear Insertion
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
FLUIDTYPE
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
ORINGMATERIAL
O-Ring Material
Silicone
ENVIRONMENTALPROTECTION
Environmental Protection
Yes
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Silicone
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
13 A
REVERSEGENDER
Reverse Gender
No
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
13 - 4
CONTACTTYPE
Contact Type
Socket
CONTACTQUANTITYSIZE16
Contact Quantity (Size 16)
4
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Jam Nut
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
POLARIZATIONCODE
Polarization Code
N
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
FLANGE
Flange
Jam Nut Flange
MATINGRETENTIONTYPE
Mating Retention Type
Triple Start Threaded
ALIGNMENTKEYED
Alignment Keyed
Clocking
ASSEMBLYLENGTH
Assembly Length
32.5 mm [ 1.28 in ]
WIRESIZEAWG
Wire Size
20 - 16 AWG
WIRESIZEMM2
Wire Size
.52 - 1.31 mm2
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.65 - 2.77 mm [ .065 - .109 in ]
PANELTHICKNESS
Panel Thickness
1.58 - 3.2 mm [ .062 - .126 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
FLUIDRESISTANCE
Fluid Resistance
Yes
CIRCUITAPPLICATION
Circuit Application
Power
DURABILITYRATINGCYCLES
Durability Rating
500 Cycles
PACKAGINGQUANTITY
Packaging Quantity
1
POSITIONLOCATIONSOMITTED
Position Locations Omitted
All
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models