Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS32W11N [V001]
Bill of material
YDTS32W11NV0010000
PN
Part Number
YDTS32W11NV0010000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YDTS32W11NV0010000
TEINTERNALDESCRIPTION
TE Internal Description
DUST COVER ASSEM
MILSPEC
Mil-Spec
D3899932W11N
ACCESSORYTYPE
Accessory Type
Protective Cover
SHELLSIZE
Shell Size
11
SEALABLE
Sealable
Yes
SEALINGGASKETMATERIAL
Sealing Gasket Material
Silicone
CAPMATERIAL
Cap Material
Metal
SEALINGCAPMATERIAL
Sealing Cap Material
Aluminum
SEALINGCAPPLATINGMATERIAL
Sealing Cap Plating Material
Cadmium
CAPTOFLANGEATTACHMENT
Cap to Flange Attachment
Wire Rope with PTFE Coating
LENGTH
Length
127 mm [ 5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели