Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS32W13N [V001]
Bill of material
YDTS32W13NV0010000
PN
Part Number
YDTS32W13NV0010000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YDTS32W13NV0010000
TEINTERNALDESCRIPTION
TE Internal Description
DUST COVER ASSEM
MILSPEC
Mil-Spec
D3899932W13N
ACCESSORYTYPE
Accessory Type
Protective Cover
SHELLSIZE
Shell Size
13
SEALABLE
Sealable
Yes
SEALINGGASKETMATERIAL
Sealing Gasket Material
Silicone
CAPMATERIAL
Cap Material
Metal
SEALINGCAPMATERIAL
Sealing Cap Material
Aluminum
SEALINGCAPPLATINGMATERIAL
Sealing Cap Plating Material
Cadmium
CAPTOFLANGEATTACHMENT
Cap to Flange Attachment
Wire Rope with PTFE Coating
LENGTH
Length
127 mm [ 5 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    DTS32Z13N [V001]
    TE Connectivity
    DTS33F13N [V001]
    TE Connectivity
    DTS32F17R [V001]
    PHILIPP
    62LI__DS - Lifty with wire rope
    TE Connectivity
    DTS33W11R [V001]
    HEFA
    CB12D - Guide wheel V-shape
    Elesa+Ganter
    AVC-6 - Wire rope vibration damper
Previews
3D
2D
Download CAD models