Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_7_5 - Signal Transformer
Bill of material
DU-7.5
PN
Part Number
DU-7.5
DESC
Description
Step Up/Down Power Isolation Transformer, 7500VA Power, 208/214/220/224/230/240V Output Series
POWERVA
Power
7500 VA
OS
Output Series
208/214/220/224/230/240V
OP
Output Parallel
104/110/120V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
105 lbs (47.63 kg)
LENGTH
Length
9 in. (228.6 mm)
WIDTH
Width
10.75 in. (273.1 mm)
HEIGHT
Height
8 in. (203.2 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models