Catalog navigation
Выбор CAD модели
Доступные продукты: 325
HELP_VARIABLE
Company
GGB
Description
DU Bushes inch - Bushes inch
Bill of material
56DU64
BESTNR
Part number
DI
Inside diameter
Дюйм
DO
Outside diameter
Дюйм
IB
Installed Bearing I.D.
Дюйм
B
Length
Дюйм
BT
Length tolerance
Дюйм
LINK
Link GGB website
Website
KAT
Category
Metal-polymer plain bearings
MAT
Material
DU Inches
TEST
Tested according to ASTM E595/ECSS-Q-ST-70-02C
Yes
ZGS
Approved according to standard
FAR 25.853 and FAR 25.856
DINISO3547
DIN ISO 3547
Yes
WS
low maintenance or maintenance free
Yes
TL
Dry running
Yes
GOELT
Oiled
Yes
GFT
Greased
Yes
ZTN
Customs tariff number
84833080
MES
Material properties
good wear resistance under a wide load and temperature range when running dry
FVL
For improved performance
Dry DP4 / DP11, oil lubricated DP4 / D31, grease lubricated DP4 / DX, water lubricated DP4-B, media lubricated DP4 / DP31