目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVCD-B50P
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/dual_durometer_cups.prj},{NB=NVCD-B50P},{MN=VCD-B50P},{CON=2},{A=2.00},{AA1=3.30},{B=1.40},{B1=1.10},{C=1.10},{D=0.500},{MAT=PD - Polyurethane Dual Durometer},{MATHELP=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
IMI Norgren
Description
Dual Durometer Cups - Vacuum Cups
Bill of material
NVCD-B50P
CNSORDERNO
Order number
NVCD-B50P
NVCD-B50P
CON
Convolutions
2
2
MAT
Material
PD - Polyurethane Dual Durometer
A1
A
2 [50.8]
2 [50.8]
INCH [mm]
AA
Approx. Area
3.3 [2130]
3.3 [2130]
BB
B
1.4 [35.6]
1.4 [35.6]
INCH [mm]
B1B
B1
1.1 [27.9]
1.1 [27.9]
INCH [mm]
C1
C
1.1 [27.9]
1.1 [27.9]
INCH [mm]
D1
D
0.5 [12.7]
0.5 [12.7]
INCH [mm]
W
Weight
0.88 [24.9]
0.88 [24.9]
oz [g]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求