Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DualBoot RJ45 FRNC Cat.5e yellow 1,0m
Bill of material
HARTING 09488686571010
MANUID
Product number of the Manufacturer
09488686571010
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
DualBoot RJ45 FRNC Cat.5e yellow 1,0m
SUPPLIERALTNO
Alternative product number
09 48 868 6571 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
    HARTING
    RJI RJ45 PN Compact plug Cat.5, 4p 100pc
    HARTING
    ix Industrial RJ45, PVC cable assy, 1.5m
    Bel Fuse
    ss_39200_015 - Stewart Connector
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
    HARTING
    RJI RJ45 plug Cat5, 4p IDC
    HARTING
    DualBoot RJ45 FRNC Cat.5e red 1,5m
    HARTING
    VB RJ45 LaR -DB RJ45 FRNC yellow 0.4m
    HARTING
    DualBoot RJ45 FRNC Cat.6A red 1,5m
    PHOENIX CONTACT
    1418853 - VS-08-RJ45-10G/C
Previews
3D
Dimension
2D
Download CAD models