Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DualBoot RJ45 FRNC Cat.6A grey 0,3m
Bill of material
HARTING 09488787585003
MANUID
Product number of the Manufacturer
09488787585003
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.3 m
MANUTYPEDESC
Manufacturer Type Description
DualBoot RJ45 FRNC Cat.6A grey 0,3m
SUPPLIERALTNO
Alternative product number
09 48 878 7585 003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI cable 4x2xAWG26/7 CAT6A PUR, 1.5m
    HARTING
    RJI x-over 4x2xAWG26/7 CAT6A PUR, 0.6m
    HARTING
    DualBoot RJ45 PP FRNC Cat.6A yellow 1,0m
    HARTING
    VB RJ45 UaD - DB RJ45 Cat.6A PUR 2.0m
    PHOENIX CONTACT
    2891181 - FL CAT6 PATCH 0,3
    HARTING
    har-port RJ45 Cat.6; PFT 1,5m cable
Previews
Download CAD models
No generation actions are associated with this part