Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Roehm
Description
DUO RKD - DUO clamping towers RKD
Bill of material
ROEHM_164016+161830
GROESSE
mm
IDNR
Ident.-Nr.
KS
NC-vices
AUFLAGEL
Jaw edition outside/inside
AUFLAGER
Jaw edition outside/inside
BL1
Clamping capacity
mm
Enter value for BL1
Clamping capacity
mm
cm
inch
ft
BL2
Clamping capacity
mm
BR1
Clamping capacity
mm
Enter value for BR1
Clamping capacity
mm
cm
inch
ft
BR2
Clamping capacity
mm
A
mm
B
mm
C
45 mm
D
5x45° mm
E
20 mm
F
mm
G
KM 16 mm
H
mm
J
50 mm
K
mm
L
mm
M1
mm
N
mm
O
mm
P
mm
MASSE
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models