Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Roehm
Description
DUO RKE - DUO clamping towers RKE
Bill of material
ROEHM_164020+160342+160342
GROESSE
mm
IDNR
Ident.-Nr.
KS
NC-vices
TYPL
Jaw type
TYPR
Jaw type
AUFLAGEL
Jaw edition outside/inside
AUFLAGER
Jaw edition outside/inside
BL1
Clamping capacity
mm
BL2
Clamping capacity
mm
Enter value for BL2
Clamping capacity
mm
cm
inch
ft
BL3
Clamping capacity
mm
BR1
Clamping capacity
mm
BR2
Clamping capacity
mm
Enter value for BR2
Clamping capacity
mm
cm
inch
ft
BR3
Clamping capacity
mm
A
mm
B
mm
C
45 mm
D
5x45° mm
E
20 mm
F
KM 16 mm
G
mm
H
mm
J
50 mm
K
mm
L
160 mm
M1
mm
N
mm
O
mm
P
mm
MASSE
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models