Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex sprockets ASA 50 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
132050019
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
26.5 mm
B1
b1
8.4 mm
C
2 mm
R3
r3
17 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models