Catalog navigation
Выбор CAD модели
Доступные продукты: 19
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex sprockets ASA 60 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
132060018
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
34.1 mm
B1
b1
11.3 mm
C
2.4 mm
R3
r3
20 mm