Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DVI Cable Assemblies
Bill of material
1653928-3
PN
Part Number
1653928-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
DVI-D TO DVI-D DUAL LINK, 3M
CAC
Cable Assembly Category
Industry Standard
SHIELDED
Shielded
No
CAT
Cable Assembly Type
DVI
NP
Number of Positions
24
NPAIRS
Number of Pairs
7
CONFIGURATION
Configuration
Double-Ended
EQUALIZED
Equalized
Yes
COLOR
Color
Black
CALMM
Cable Assembly Length
3000 mm
CALINCH
Cable Assembly Length
117.9 Inch
WS
Wire Size (AWG)
28 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models