Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
DVI - ELESA-Vibration damping elements
Bill of material
Vibration damping elements DVI-M8-A-40
CODE
Code
DESCRIPTION
Description
DIM01
B
75 mm
DIM02
L
114 mm
DIM03
H
33 mm
DIM04
d
M8 mm
DIM05
d1
9 mm
DIM06
h2
2.5 mm
DIM07
s
15 mm
DIM08
f
96 mm
DIM09
F1
N
DIM10
F2
N
WEIGHT
Weight
147 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models