Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-605-M5E - 2-wire
Bill of material
DW-AD-605-M5E
ORDERNO
Part number
220-020-421
TYPE
Part reference
DW-AD-605-M5E
PR
Product range
2-wire
PF
Product family
Classics - Series 600
H
Housing size
M5 mm
OD
Operating distance
0.6 mm
C
Connection
PUR, 2 m, 2 wire
M
Mounting
Embeddable
P
Polarity
NAMUR
OP
Output
Current
I
Interface
Standard output
SV
Supply voltage
7.7...9 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 68
HSR
Housing size + mounting
M5, Embeddable mm
PO
Polarity + Output
2-wire, NAMUR
SFM
Switching frequency max.
10000 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
35.0 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models