Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-62X-065 - Inductive Sensor
Bill of material
DW-AS-622-065-001
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Classics - Series 600
H
Housing size
Ø 6.5 mm
OD
Operating distance
2 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
Ø 6.5, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
5000 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CONTRINEX
    DW-AX-70X-M12 - Inductive Sensor
    CONTRINEX
    DW-AX-71X-M8 - Inductive Sensor
    CONTRINEX
    DW-AX-61X-M8 - Inductive Sensor
    CONTRINEX
    DW-AX-71X-04 - Inductive Sensor
    CONTRINEX
    DW-AX-60X-M8 - Inductive Sensor
    CONTRINEX
    DW-AX-61X-M12 - Inductive Sensor
    Rollenbau
    IPF/IPSF-PSKX - Fixed castor
    CONTRINEX
    DW-AX-60X-M12 - Inductive Sensor
Previews
3D
2D
Download CAD models