Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AD-62X-M4-96X - Inductive Sensor
Bill of material
DW-AD-621-M4-960
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Miniature
PF
Product family
Classics - Series 600
H
Housing size
M4 mm
OD
Operating distance
1 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M4, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
8000 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description