Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-6XX-C44 - Inductive Sensor
Bill of material
DW-AS-61B-C44
ORDERNO
Part number
TYPE
Part reference
ROT
Rotation
°
PR
Product range
Basic
PF
Product family
Classics - Series 600
H
Housing size
40 x 40 (C44) mm
OD
Operating distance
mm
C
Connection
M12 4-pin
M
Mounting
P
Polarity
OP
Output
Changeover (NO/NC)
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
mm
PO
Polarity + Output
SFM
Switching frequency max.
100 Hz
HM
Housing material
PA GF
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
Yes
ROHS
Yes
CE
CE Certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models