Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-703-M12-761 - Inductive Sensor
Bill of material
DW-AS-703-M12-761
ORDERNO
Part number
320-420-678
TYPE
Part reference
DW-AS-703-M12-761
PR
Product range
Weld-immune
PF
Product family
Full Inox - Series 700
H
Housing size
M12 mm
OD
Operating distance
6 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 80 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
1 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
35.1 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC
    C75/CD75 - Air Cylinder: Standard Double Acting, Single Rod
    CONTRINEX
    DW-AX-60X-M12 - Inductive Sensor
    SMC
    C76/CD76 - Air Cylinder: Standard/Non-rotating Type, Double Acting, Single/Double Rod
    TE Connectivity
    M12 A-Code Female R/A Pigtail
    TE Connectivity
    M12 A-Code Female R/A Single Ended Cable
    Balluff
    Magnetic field sensors
    FIBRO
    2021.28. - Guide pillar with collar
    FIBRO
    2021.29. - Guide pillar with collar ECO-LINE
    FIBRO
    244.16. - Spring and spacer unit
    CONTRINEX
    DW-AX-615-M12 - 2-Wire
    CONTRINEX
    DW-AD-62X-065 - Inductive Sensor
    Balluff
    Inductive Sensors
    CONTRINEX
    DW-AS-713-M12-967 - Inductive Sensor
    Carlo Gavazzi
    M12 Non-Flush Plug
Previews
3D
2D
Download CAD models