Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AS-703-M18-761 - Inductive Sensor
Bill of material
DW-AS-703-M18-761
ORDERNO
Part number
320-420-679
TYPE
Part reference
DW-AS-703-M18-761
PR
Product range
Weld-immune
PF
Product family
Full Inox - Series 700
H
Housing size
M18 mm
OD
Operating distance
10 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 60 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M18, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
1 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
65.2 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models