Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-50X-P12-764 - Inductive Sensor
Bill of material
DW-AD-503-P12-764
ORDERNO
Part number
330-020-171
TYPE
Part reference
DW-AD-503-P12-764
PR
Product range
High pressure
PF
Product family
Extra Distance - Series 500
H
Housing size
M12 mm
OD
Operating distance
1.5 mm
C
Connection
PUR, 2 m, 3 wire
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 500 / 1000 peak bar
TR
Temperature range
-25...+100 °C
ER
Enclosure rating
IP 68
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
600 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
112.7 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    RCD-RA1DA
Previews
3D
2D
Download CAD models