Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-52X-M8 - Inductive Sensor
Bill of material
DW-AS-522-M8
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Extra Distance - Series 500
H
Housing size
M8 mm
OD
Operating distance
4 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M8, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
500 Hz
HM
Housing material
Chrome-plated nickel silver
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models