Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-63X-M30 - Inductive Sensor
Bill of material
DW-AD-633-M30
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Classics - Series 600
H
Housing size
M30 mm
OD
Operating distance
25 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M30, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
200 Hz
HM
Housing material
Nickel-plated brass
CEPDF
CE certificate PDF
Conformity_600_610_620_630_640_650.pdf
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CONTRINEX
    DW-AX-63X-M18 - Inductive Sensor
Previews
3D
2D
Download CAD models