Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-70X-M30-BAS - Inductive Sensor
Bill of material
DW-AD-703-M30-BAS
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Full Inox - Series 700
H
Housing size
M30 mm
OD
Operating distance
10 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 40 bar
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M30, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
50 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models