Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-71X-04 - Inductive Sensor
Bill of material
DW-AD-714-04
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Miniature
PF
Product family
Full Inox - Series 700
H
Housing size
Ø 4 mm
OD
Operating distance
3 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 120 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
HSR
Housing size + mounting
Ø 4, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
1200 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CONTRINEX
    TRR-C23PA-PM - Photoelectric sensor
    CONTRINEX
    DW-AX-61X-M8 - Inductive Sensor
    CONTRINEX
    DW-AX-60X-M12 - Inductive Sensor
    CONTRINEX
    DW-AX-61X-M12 - Inductive Sensor
    CONTRINEX
    DW-AX-60X-M8 - Inductive Sensor
    CONTRINEX
    IDWx-MxxMP-NMS-A0 - Smart Sensor
    Steinel Normalien
    SZ 5600 - Cutting punch with cylindrical head, made of HSS
    Kistler
    6182D - Cavity Pressure Sensor with front ø2.5 mm
    CONTRINEX
    LHR-C23PA-PM - Photoelectric sensor
    CONTRINEX
    DW-AX-71X-M5 - Inductive Sensor
    Balluff
    Inductive Sensors
    CONTRINEX
    DW-AX-63X-065 - Inductive Sensor
Previews
3D
2D
Download CAD models