Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-LX-70X-M12 - Inductive Sensor
Bill of material
DW-LD-704-M12
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Washdown
PF
Product family
Full Inox - Series 700
H
Housing size
M12 mm
OD
Operating distance
6 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 80 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
Hz
HM
Housing material
Stainless-steel V4A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD