Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-MX-703-C23 - Inductive Sensor
Bill of material
DW-MD-703-C23
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Maritime
PF
Product family
Full Inox - Series 700
H
Housing size
32 x 20 (C23) mm
OD
Operating distance
7 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
IO-Link
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
32 x 20 (C23), Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
180 Hz
HM
Housing material
V4A / 1.4435 / AISI 316L
WG
Weight
g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models