Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
DW43CB,DW43CN,DW43S,DW44CB,DW44CN,DW44S - Positioning adjustment screw block - side counterbore type
Bill of material
DW43S3-20
MODEL
Model
LV1
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
M
VAR04
H selection
mm
FIX02
H1
10 mm
FIX04
T
10 mm
FIX06
M×Pitch
FIX08
La
32 mm
FIX10
P
20 mm
FIX12
d1
8 mm
FIX14
d2
4.6 mm
FIX16
l
4.5 mm
FIX18
G
5 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models