Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
DW53P,DW53M - Workpiece guide block - for printed circuit boards
Bill of material
DW53P15-3-2
MODEL
Model
MAT
material
CODE
Code
VAR02
A selection
mm
VAR04
H Specify the units 1mm
mm
Enter value for VAR04
H Specify the units 1mm
mm
cm
inch
ft
VAR06
T Specify the units 1mm
mm
Enter value for VAR06
T Specify the units 1mm
mm
cm
inch
ft
FIX02
B
10 mm
FIX04
Wa
10 mm
FIX06
F
4 mm
FIX08
X
4.0 mm
FIX10
d1
4.8 mm
FIX12
d2
2.4 mm
FIX14
l
2.5 mm
FIX16
b
7 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models