Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
DWR - DWR, CoolPower® Series, Backplane Connectors
Bill of material
DWR-T200P-V212-00
PN
Part Number
DWR-T200P-V212-00
SERIES
Series
DWR
TYPE
Product Type
T - Slimdrawer Finished Connector
PP
Number of Power Contact Positions
SP
Number of Signal Contact Positions
GE
Gender
ORIENT
Orientation
CFOPT
Contact Features
CT
Contact Termination
PLOPT
Plating Options
PCB
PCB Mounting Option
MOUNT
Mounting Option
A
A - Overall Length
47.70 mm
B
B - Mounting Holes Centrelines
0.00 mm
C
C - Length without Mounting Ears
0.00 mm
D
D - Socket Body Length
26.57 mm
E
E - Outside Power Centerlines
9.14 mm
F
F - Inside Power Centerlines
9.14 mm
G
G - Outside Signal Centrelines
0.00
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models