Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DXE01_04 - V-ribbed pulley/PJ-Groove
Bill of material
DXE02-D20-N4-d8
CODE
Code
TYPE
Type
Keyway type
GRO
Groove
PJ
SLOT
Slot Spacing
2.34±0.03
MAT1
National standard material
MAT2
Quite material
SUR
Surface Treatment
D
Effective Diameter D
mm
N
Number of slots N
DD
Aperture d(Minimum Unit 1)
mm
H
18 mm
FF
f
10 mm
BB
b
3 mm
TT
t
1.4 mm
M
4 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models