DXT1215T-5W1U-01
SMC
directional_control_valves
pilot_operated_4_5
DXT1215 High Speed Pilot Operated Solenoid Valve
Powered by
CAD模型選擇
{smc/directional_control_valves/pilot_operated_4_5/dxt1215/dxt1215_asmtab.prj},{NB=DXT1215T-5W1U-01},{COIL=(T) With power-saving circuit},{VOLTAGE=(5) 24 VDC},{ENTRY=W1},{SUPPRESSOR=(U) With light/surge voltage suppressor (Non-polar)},{PORT=(01) 1/8},{THREAD=},{OMSC=},{PPATH=assembly/dxt1215_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
DXT1215 - High Speed Pilot Operated Solenoid Valve
Bill of material
DXT1215T-5W1U-01
COIL
Coil type
(T) With power-saving circuit
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(W1) Wtith M8 connector cable/Cable lenght 300 mm
(W2) Wtith M8 connector cable/Cable lenght 500 mm
(W3) Wtith M8 connector cable/Cable lenght 1000 mm
(W4) Wtith M8 connector cable/Cable lenght 2000 mm
(W5) Wtith M8 connector cable/Cable lenght 3000 mm
(W6) Wtith M8 connector cable/Cable lenght 4000 mm
(W7) Wtith M8 connector cable/Cable lenght 5000 mm
(WO) Without connector cable
(W1) Wtith M8 connector cable/Cable lenght 300 mm
(W2) Wtith M8 connector cable/Cable lenght 500 mm
(W3) Wtith M8 connector cable/Cable lenght 1000 mm
(W4) Wtith M8 connector cable/Cable lenght 2000 mm
(W5) Wtith M8 connector cable/Cable lenght 3000 mm
(W6) Wtith M8 connector cable/Cable lenght 4000 mm
(W7) Wtith M8 connector cable/Cable lenght 5000 mm
(WO) Without connector cable
SUPPRESSOR
Light/surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
PORT
4(A)/2(B) port size Thread piping
(01) 1/8
THREAD
Thread type
(-) R
(F) G
(N) NPT
(-) R
(F) G
(N) NPT
OMSC
Made to order
(-) None
(-) None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求