Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MÄDLER
Description
DZ 3732 - Slides DZ 3732, width 12.7 mm, up to 40 kg, full extension
Bill of material
64900945
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold rolled steel, zinc-plated, Ball retainers: Plastic / zinc-plated steel, Balls: Hardened steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
AUSZUG2
Travel 2 adjustable
mm
Enter value for AUSZUG2
Travel 2 adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
224 mm
F
mm
G
mm
LASTWERT
Load Rating / Pair
40 kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models