Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 20/2 B - Axial wall fan with square wall plate, DN 200, three-phase AC
Bill of material
0083.0116
ARTNR
Article number
0083.0116
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 20/2 B
MO
Model
Square wall plate
AFV
Air flow volume
1.150 m3/h
RS
Rotating speed
2.850 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase current
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
65 W / in opt. efficiency
IN
Inom
0.17 A / in opt. efficiency
IM
Imax
0.24 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
PSL
Power supply line
7 / 1,5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
5.5 kg
NS
Nominal size
200 mm
WD
Width
345 mm
H
Height
345 mm
D
Depth
238 mm
ATANC
Airstream temperature at nominal current
60 °C
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831167
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models