Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 20/4 B Ex e - Axial wall fan with square wall plate, DN 200, three-phase AC, explosion proof
Bill of material
0083.0170
ARTNR
Article number
0083.0170
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
IMP
Implementation
Square wall plate
FV
Air flow volume
540 m³/h
DZ
Rotating speed
1.490 1/min
LRT
Impeller type
axial
DS
Speed controllable
RK
Reversing capacity
S
Type of voltage
Three-phase AC
B
Rated voltage
400 V
N
Frequency
50 Hz
NL
Nominal output
30 W
C
cosφ
0.22
INOM
Inom
0.19 A
IMAU
Imax at UNominal
0.19 A
SZ
Protection class
IP 54
WK
Insulation class
F
EL
Installation site
Wall / Ceiling
EA
Type of installation
Surface-mounted
EO
Installation position
vertical / horizontal
MG
Housing material
Sheet steel, galvanised
G
Weight
7.1 kg
NW
Nominal size
200 mm
BR
Width
345 mm
H
Height
345 mm
T
Depth
220.5 mm
EXAR
EX designation in accordance with the ATEX Directive
Ex II 2 G
EXN
Ex designation according to standard
EX e IIB + H2 T4 Gb
TAUT
Ta ambient temperature
-20 ≤ Ta ≤ +40 °C
IAIN
IA/IN
3.7
ZTE
Time tA
450 s
BA
Operating mode
S1
PTC
PTC DIN 44082
M 100
EG
EC type examination certificate
EX5 03 06 39250 007
TK
Temperature class
T4
WVI
Temperature class of insulating materials Th. Cl.
155 F
V
Packing unit
1 piece(s)
SR
Range
C
GE
GTIN (EAN)
4012799831709
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models