Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/2 B - Axial wall fan with square wall plate, DN 250, three-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0118
ARTNR
Article number
0083.0118
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 25/2 B
MO
Model
Square wall plate
AFV
Air flow volume
2.120 m³/h
NDV
Nominal delivery volume
1.510 m³/h
PN
Pressure pfs, nominal
140 Pa
SNN
Speed nNenn
2.870 1/min
IT
Impeller type
axial
SC
Speed controllable
RC
Reversing capacity
TOV
Type of voltage
Three-phase current
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
175 W
IN
Inom
0.35 A
IM
Imax
0.5 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
PSL
Power supply line
7 / 1.5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
7 kg
NS
Nominal size
250 mm
WD
Width
400 mm
H
Height
400 mm
D
Depth
259 mm
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C °C
ATANC
Airstream temperature at nominal current
-20 °C up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831181
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models